IESNA:LM-63-2002
[TEST]P1200033
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-935-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7763
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
887.7 874.1 883.2 900.9 920.6 940.4 958.9 973.4 986.5 1005.1
1032.6 1077.1 1139.7 1213.8 1328.7 1518.9 1733.4 1987.9 2300.4 2616.2
2951.8 3213.6 3377.5 3496.5 3541.8 3559.1 3620 3740.6 3737.8 3402.2
2552.4 1091.5 285.7 118.2 44.1 12.4 0
887.7 879.1 888.1 905.8 925.6 945.4 963.1 977.5 990.6 1008.3
1035.1 1079.2 1140.9 1213.4 1324.2 1504.9 1715.7 1962.8 2267 2624.4
2957.5 3214.4 3375.4 3490.3 3538.1 3566.1 3632.8 3753.4 3734.1 3372.6
2473.3 1012.1 285.3 115.3 43.6 11.9 0
887.7 877.8 885.7 902.1 921.1 939.2 955.2 965.9 975.8 990.2
1012.9 1049.9 1103.9 1169.3 1267.3 1426.3 1629.3 1869.7 2135.3 2437.1
2737.2 3009.8 3200.9 3332.6 3422 3509.7 3621.2 3758.4 3821.4 3578.8
2837.7 1441.5 435.6 160.2 77.8 16.9 0
887.7 876.2 883.6 898.4 914.5 930.1 944.5 951.9 956.9 964.3
978.3 1003 1041.7 1088.6 1154.5 1262.4 1410.2 1584.4 1780.8 2005.6
2254.7 2515.3 2761.9 2974 3157.2 3334.7 3566.9 3844.8 4065.9 4063.5
3662 2710.9 1229 478 165.1 57.2 0
887.7 876.2 881.9 895.1 909.1 923.1 937.1 944.9 948.6 952.4
964.7 982.4 1012.5 1046.6 1085.3 1143 1229.5 1339 1476.9 1642.4
1830.2 2025.8 2250.6 2490.2 2742.2 3011.9 3316.6 3688.8 4154.9 4542.7
4607.4 4123.6 2804.4 1370.3 483.4 117.8 0
887.7 876.6 881.5 893.5 907.1 921.9 935.1 944.1 948.6 953.2
967.2 986.5 1014.5 1044.6 1072.6 1110.5 1177.2 1263.2 1376 1515.2
1672.5 1845.4 2027 2241.5 2478.7 2741.4 3048.9 3432.3 3963 4517.2
4831.8 4516.8 3335.5 1871.8 772 178.7 0
887.7 876.2 880.3 891.8 905.4 919.8 933 942.9 949.1 956.5
970.1 990.6 1015.3 1037.6 1056.1 1086.2 1138 1204.3 1297.4 1413.9
1544.8 1686.1 1842.5 2019.6 2223.8 2448.2 2745.9 3117.3 3618 4229.4
4618.1 4261.5 2926.2 1527.6 558.7 95.5 0
887.7 879.1 879.9 889.4 902.9 919 934.2 947 957.7 965.1
974.2 987.8 1003.4 1014.1 1026.1 1045.4 1073 1108 1161.1 1241
1330.3 1432.4 1548.6 1680.3 1827.7 2003.9 2213.5 2474.6 2795.7 3209.9
3466.8 3024.6 1953.3 871.2 222.8 36.6 0
887.7 881.9 881.5 888.1 901.3 918.6 936.3 952.8 965.9 975.4
984.1 992.3 994.8 993.9 998.1 1007.1 1021.9 1043.8 1077.1 1125.7
1193.2 1271.5 1367 1479.8 1607.8 1751.9 1909.2 2093.3 2312.7 2502.1
2457.3 1961.5 1120.8 404.7 100.9 28.4 0
887.7 884.8 885.2 890.2 902.5 918.2 938.8 958.9 975 987.8
998.5 1004.6 1004.6 1002.6 1000.5 999.7 1003.4 1015.3 1038.4 1075.5
1128.2 1198.2 1280.5 1378.5 1494.2 1625.1 1765.5 1911.3 2032.3 2047.2
1808.8 1196.1 427.4 115.7 56.4 22.2 0
887.7 889.4 891.4 898.8 912 927.6 949.5 972.1 993.1 1012.9
1032.2 1047.9 1059 1068.9 1077.5 1087.8 1103 1123.6 1154.5 1204.3
1278.9 1378.1 1502.8 1667.1 1878.4 2101.1 2333.7 2508.7 2531 2196.2
1528.4 750.6 207.1 68.8 30.9 9.1 0
887.7 890.6 894.3 902.5 916.9 935.1 958.5 984.1 1008.8 1034.3
1062.3 1089.5 1116.6 1144.2 1175.5 1216.3 1266.9 1332.8 1418.4 1528
1664.7 1820.3 1993.2 2199.9 2426 2629.4 2750.4 2729 2486.9 1938.5
1181.3 561.6 189.8 66.3 25.9 5.4 0
887.7 892.7 898.8 909.9 926.8 947.4 974.6 1005.5 1035.1 1069.7
1109.2 1154.9 1207.2 1268.2 1343.1 1438.2 1552.7 1680.7 1813.7 1948.3
2079.3 2199.5 2310.7 2430.5 2554.4 2636 2623.6 2479.1 2161.6 1589.3
934.6 404.7 150.3 60.9 24.7 5.8 0
887.7 896.4 908.3 926 949.5 977.1 1012.5 1053.2 1103.5 1166.5
1248.8 1347.6 1456.7 1582.3 1701.3 1806.3 1886.6 1943 1978 2001.1
2021.6 2030.3 2008.1 1962.8 1883.3 1726.8 1465.8 1107.6 722.2 413.4
223.2 127.2 80.3 51.1 28.4 7 0
887.7 899.2 917.8 942.1 972.1 1008.3 1054.5 1116.6 1195.7 1295.3
1405.3 1510.3 1602.1 1668.4 1704.6 1713.7 1699.2 1662.2 1599.2 1504.1
1378.1 1221.6 1029.3 814.8 619.3 474.3 373.4 297.3 237.2 191.9
151.1 117.8 89.8 59.7 32.5 7.4 0
887.7 902.9 928.9 959.8 995.6 1040.9 1102.2 1185 1286.7 1392.9
1484.3 1550.2 1580.3 1574.9 1539.1 1476.5 1383.9 1255 1109.2 960.6
834.2 735.8 653 568.2 480.5 403.5 340.1 287.8 241.3 200.5
164.7 132.6 101.3 65.5 39.1 11.9 0
887.7 907.1 939.2 976.6 1021.5 1076.7 1152 1250.5 1356.3 1441.1
1490.1 1499.6 1476.1 1426.3 1353 1245.5 1115 980.4 866.3 786
735.8 693.8 639.8 576.8 498.2 437.3 387 336 291.1 252.4
215.8 176.2 137.5 98.4 60.5 21 0
887.7 912.8 951.1 993.9 1043.8 1105.5 1188.7 1293.3 1390.9 1446
1452.2 1418 1364.1 1297 1208.5 1098.5 978.3 872.9 810.7 771.2
716 661.7 591.3 529.5 513.4 478.9 431.9 385.4 341.3 297.7
254.5 214.9 172.1 130.1 85.6 30.9 0
887.7 916.5 959.8 1008.8 1065.2 1131.9 1217.9 1314.7 1396.6 1421.3
1392.1 1332.8 1269 1197.3 1111.7 1010.4 907.9 841.6 818.1 772.8
710.2 625.4 547.6 534.4 513 478.4 435.2 389.9 345.9 303
260.6 221.9 179.1 139.2 90.2 37.9 0
887.7 920.2 966.8 1020.7 1082.1 1152.9 1241.4 1339 1398.3 1386.7
1326.6 1253.7 1189.5 1127.3 1050.8 960.2 879.5 855.2 828.4 770.8
681.8 572.3 541.8 524.1 510.1 476 435.6 393.2 348.7 304.7
263.5 214.1 162.6 121.1 74.5 30.1 0
887.7 922.7 968.8 1025.2 1089 1162.3 1252.9 1350.1 1399.5 1370.7
1296.6 1222 1156.2 1092.3 1022.8 947.4 882.4 866.7 829.7 762.1
653.8 563.7 534.4 512.6 500.7 470.6 435.2 394 352 310.9
270.9 218.2 161.8 120.6 60.1 25.5 0
887.7 921.1 969.6 1025.6 1089.5 1162.3 1252.1 1349.7 1402.8 1375.2
1301.1 1225.7 1159.9 1096.9 1028.9 956.5 892.2 877.4 837.9 768.7
657.5 566.6 535.7 510.6 497.4 468.6 435.2 394.9 353.7 313.3
271.7 214.9 160.2 114.9 59.3 23.5 0
